IESNA:LM-63-2002
[TEST]P1389710
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-840-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 80CRI 4000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (28) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10540.1
TILT=NONE
28 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
68.4 88.4 185.3 498.9 966.5 1325.7 1559.5 1799.0 2101.2 2451.8 2816.8 3307.1 3823.2 4305.0 4778.3 5205.9 5499.6 5602.2 
5576.5 5368.4 5106.1 4732.6 4379.1 4458.9 4826.7 5257.2 5496.7 5525.2 5471.0 5402.6 4943.6 4253.7 2785.4 270.8 
74.1 37.1 25.7 0.0 
68.4 88.4 196.7 493.2 938.0 1328.6 1570.9 1787.6 2086.9 2426.2 2822.5 3278.6 3791.8 4319.2 4789.7 5211.6 5488.1 5590.8 
5559.4 5377.0 5097.6 4729.8 4407.6 4456.1 4829.6 5231.6 5493.9 5536.6 5476.7 5396.9 4980.7 4273.6 2908.0 
319.3 74.1 37.1 28.5 0.0 
68.4 88.4 179.6 479.0 889.5 1300.0 1531.0 1761.9 2052.7 2409.1 2796.8 3258.7 3723.4 4199.5 4598.6 4966.4 5265.8 5428.3 
5456.8 5337.0 5131.8 4918.0 4726.9 4658.5 4872.3 5268.6 5568.0 5696.3 5684.9 5636.4 5331.3 4698.4 3655.0 
744.1 79.8 45.6 34.2 0.0 
68.4 85.5 159.7 419.1 818.2 1186.0 1508.2 1747.7 2004.2 2374.9 2756.9 3196.0 3669.2 4105.4 4481.8 4772.6 5029.1 5271.5 
5453.9 5499.6 5436.8 5345.6 5291.4 5297.1 5396.9 5676.3 5989.9 6218.0 6275.0 6269.3 6041.2 5536.6 4496.0 
1667.8 88.4 57.0 45.6 0.0 
68.4 82.7 139.7 316.5 664.3 1046.3 1391.3 1682.1 1941.5 2255.1 2651.4 3076.2 3518.1 3960.0 4387.7 4704.1 4949.3 5140.3 
5317.1 5436.8 5548.0 5573.7 5596.5 5642.1 5741.9 5927.2 6189.5 6411.9 6483.1 6508.8 6320.6 5602.2 4516.0 
2925.1 131.1 74.1 57.0 0.0 
68.4 82.7 125.4 268.0 570.2 938.0 1308.6 1622.2 1878.8 2183.9 2534.5 2979.3 3435.4 3885.9 4316.4 4664.2 4892.3 5060.5 
5188.8 5300.0 5399.8 5491.0 5573.7 5670.6 5807.5 5981.4 6232.3 6457.5 6531.6 6525.9 6192.3 5448.2 4647.1 
3272.9 390.6 82.7 65.6 0.0 
68.4 79.8 119.7 225.2 479.0 812.5 1177.5 1522.4 1807.5 2101.2 2429.0 2859.5 3278.6 3700.6 4142.5 4496.0 4778.3 4923.7 
5017.7 5123.2 5234.4 5342.7 5471.0 5616.4 5750.4 5944.3 6186.6 6414.7 6471.7 6391.9 5932.9 5285.7 4652.8 
3335.7 772.6 96.9 74.1 0.0 
68.4 79.8 99.8 159.7 285.1 541.7 846.7 1157.5 1522.4 1847.4 2155.3 2460.4 2819.6 3213.1 3615.1 4028.4 4387.7 4630.0 4801.1 
4935.1 5066.2 5180.2 5302.8 5414.0 5522.4 5636.4 5833.1 6012.7 5987.1 5884.4 5476.7 5029.1 4287.9 3290.0 
1958.6 136.8 99.8 0.0 
68.4 77.0 85.5 108.3 159.7 253.7 433.3 670.0 938.0 1245.9 1568.0 1904.5 2238.0 2557.3 2885.2 3224.5 3597.9 3923.0 4250.8 
4521.7 4752.6 4949.3 5137.5 5300.0 5439.7 5562.3 5610.7 5568.0 5462.5 5342.7 4983.5 4530.2 3714.8 2779.7 1793.3 
530.3 122.6 0.0 
68.4 74.1 77.0 85.5 96.9 119.7 156.8 213.8 299.4 439.1 621.5 832.5 1069.1 1302.9 1590.9 1873.1 2195.3 2548.8 2922.3 3327.1 3737.6 
4111.1 4433.3 4692.7 4932.2 5111.8 5217.3 5217.3 5086.2 4946.5 4222.3 2896.6 1482.5 704.2 362.1 125.4 119.7 0.0 
68.4 71.3 71.3 71.3 74.1 74.1 77.0 82.7 91.2 102.6 116.9 136.8 156.8 182.5 216.7 262.3 316.5 384.9 479.0 607.3 784.0 1023.5 1377.0 
1807.5 2377.7 2962.2 3381.3 3449.7 3156.0 2808.2 2018.5 1391.3 918.0 496.1 171.1 31.4 8.6 0.0 
68.4 68.4 68.4 68.4 65.6 65.6 65.6 62.7 65.6 65.6 68.4 71.3 74.1 77.0 77.0 79.8 82.7 88.4 94.1 105.5 125.4 148.3 196.7 282.2 439.1 
718.4 1109.0 1374.2 1225.9 1029.2 533.1 259.4 114.0 39.9 20.0 11.4 5.7 0.0 
68.4 68.4 65.6 62.7 59.9 57.0 54.2 54.2 51.3 51.3 51.3 51.3 48.5 48.5 45.6 42.8 39.9 34.2 34.2 31.4 31.4 31.4 31.4 28.5 25.7 28.5 
31.4 34.2 34.2 28.5 17.1 14.3 8.6 8.6 5.7 5.7 5.7 0.0 
68.4 65.6 59.9 54.2 51.3 45.6 42.8 39.9 37.1 34.2 31.4 28.5 22.8 20.0 17.1 11.4 8.6 8.6 5.7 5.7 5.7 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 0.0 2.9 2.9 
2.9 2.9 5.7 5.7 0.0 
68.4 59.9 54.2 48.5 45.6 39.9 37.1 31.4 25.7 22.8 17.1 14.3 11.4 8.6 5.7 2.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 
2.9 5.7 0.0 
68.4 59.9 51.3 45.6 39.9 34.2 28.5 22.8 14.3 11.4 8.6 5.7 5.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 
5.7 0.0 
68.4 57.0 48.5 39.9 34.2 28.5 20.0 14.3 8.6 5.7 5.7 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 
2.9 0.0 
68.4 54.2 45.6 39.9 31.4 22.8 17.1 11.4 5.7 5.7 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 2.9 
0.0 
68.4 54.2 45.6 37.1 31.4 20.0 14.3 8.6 5.7 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 
0.0 
68.4 57.0 45.6 37.1 31.4 20.0 14.3 8.6 5.7 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
68.4 57.0 45.6 37.1 31.4 20.0 14.3 11.4 8.6 5.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
68.4 57.0 45.6 37.1 31.4 22.8 17.1 11.4 8.6 5.7 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
